BF-BMS-MCK
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003067
UPC: 098268311297
Lead Free: Not In Scope
BMS Monitoring Connection Kit, Interface Module with 3 Sensor Cables, Data Cable, Power Adapter
The BMS monitoring connection kit is a turnkey solution for transmitting valve assembly pressure measurements to a building management system. Each kit includes an interface module with three sensor cables, data cable, and power adapter.
- Includes an interface module with 3 sensor cables, data cable, and power adapter
- Communicates with BMS by using Modbus RTU protocol
- A solution for monitoring assembly performance between annual code testing
- Real-time water pressure data for building or service location
- Plug-and-play connection to valve assembly and BMS
- IP66 rated enclosure
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
EAN | 098268311297 |
Kit Contents | Interface Module with three sensor Cables, Data Cable, and Power Adapter |
Lead Free | Not In Scope |
Part Number | 88003067 |
Series | SentryPlus Alert Technology |