PIV

Post Indicating Valves For Backflow Preventers

  • Allows visual indication of a gate valve's position (open or closed)
  • 2 inch operating nut and post indicator plate allows for the installation of an indicator post
  • Provides the ability to open or close the valve from outside of a building or valve vault
  • Sizes 3 in. to 10 in. (80mm to 250mm)

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PIV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.