FPTC-1 1/8
This 1/8 IN full port thermostatic freeze relief kit keeps water from freezing in the backflow preventer while avoiding discharges based on the air temperature dropping below freezing. It thermostatically measures the water temperature and opens at 35 degrees F (1.6 degrees C) and closes at 40 degrees F (4.4 degrees C). The maximum working pressure is 175 psi (12.1 bar).
Features
- Bronze body for durability
- Thermostatically controlled
- Automatic operation
- Fits 1/4 to 1 IN backflow
Specifications | |
---|---|
Body Material | Bronze |
Brand | FEBCO |
Buy American Act Compliant | YES |
EAN | 643925020250 |
Inlet Connection Size | 1/8 IN |
Inlet Connection Size-Metric | 3 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Outlet Connection Size | 1/8 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0710008 |
Series | FPTC-1 |