ARK-EZ-STD
Series ARK-EZ-STD valve and meter support stand allows for quick and easy valve installation and field adjustable height. The support stand is made of durable all-welded construction and incorporates a corrosion-resistant coating.
Features
- Stands easily adapt to fit varying heights
- Steel bars have corrosion-resistant coating
- Yoke and mounting plate are epoxy-coated cast iron
- Sold in pairs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ARK-EZ-STD
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.