AIRGAP-P-2
Part of the Air Gaps Series
Ordering Code: 0881583
UPC: 098268633580
Lead Free: Not In Scope
Composite Air Gap for 3/4 to 1 IN 009/909, 1 to 1 1/2 IN 009M2, 1 1/4 to 2 IN 995, and 1 1/4 to 2 IN 919 Series
This air gap is used with reduced pressure zone assembly models, 3/4 to 1 IN 009 and 909, 1 to 1 1/2 IN 009M2, 1 1/4 to 2 IN 995 and 1 1/4 to 2 IN 919 series. Made of durable black composite material. The air gap provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. Can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use with 3/4 to 1 IN 009/909, 1 to 1 1/2 IN 009M2, 1 1/4 to 2 IN 995, and 1 1/4 to 2 IN 919 Series
- Hardware for installation included
- Diverts nuisance discharge
- Made of durable black composite material
- Durable coating
Specifications | |
---|---|
Body Material | Black Composite |
Brand | Watts |
EAN | 098268633580 |
Lead Free | Not In Scope |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0881583 |
Series | Air Gaps |
Valve Size | 3/4 to 2 IN |