957-AG
Part of the Air Gaps Series
Ordering Code: 0111764
UPC: 098268126112
Lead Free: YES
Air Gap for 2 1/2 to 10 IN 957 Series
This air gap is designed for 2 1/2 to 10 inch reduced pressure zone assembly, series 957 to provide an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. This air gap is designed to collect water that is being discharged by the relief valve and can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use with 2 1/2 to 10 IN 957 Series
- Nuisance discharge
- Plastic construction
- Lightweight
Specifications | |
---|---|
Body Material | Black Composite |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268126112 |
Lead Free | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0111764 |
Series | Air Gaps |
Valve Size | 2 1/2 to 10 IN |