909AGF
Part of the Air Gaps Series
Ordering Code: 0881378
UPC: 098268104967
Lead Free: Not In Scope
Air Gap for 1 1/4 to 3 IN 009/909, 1 1/4 to 2 IN 009M1, and 2 IN 009M2 Series
This air gaps for reduced pressure zone assembly, 1 1-4 to 3 IN series 009 and 909, 1 1/4 to 2 IN series 009M1, and 2 IN 009M2, provide an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use with 1 1/4 to 3 IN 009/909, 1 1/4 to 2 IN 009M1, and 2 IN 009M2 Series
- For nuisance RV discharge
- Epoxy coated
- For vertical or horizontal installation
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268104967 |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0881378 |
Series | Air Gaps |
Valve Size | 1 1/4 to 3 IN |