909AGC-B
Discontinued
Part of the Air Gaps Series
Ordering Code: 0881377
UPC: 098268203561
Lead Free: Not In Scope
Air Gap for 3/4 to 1 IN 909, 1 to 1 1/2 IN 009M2, and 1 1/2 to 2 IN 995 Series, British Thread On Outlet
This air gap for reduced pressure zone assembly, 3/4 to 1 IN series 909, 1 to 1 1/2 IN series 009M2, and 1 1/2 to 2 IN series 995, has British Thread on outlet and provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Use on Series 909 3/4 to 1 IN, Series 009M2 1 to 1 1/2 IN, or Series 995 1 1/2 to 2 IN
- British thread on outlet
- Recommended to use on reduced pressure zone assembly
- Install horizontal, or vertical with a vent elbow
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268203561 |
Lead Free | Not In Scope |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | BSPT |
Part Number | 0881377 |
Series | Air Gaps |
Valve Size | 3/4 to 2 IN |