909AGC
Part of the Air Gaps Series
Ordering Code: 0881376
UPC: 098268104950
Lead Free: Not In Scope
Air Gap for 3/4 to 1 IN 009/909, 1 to 1 1/2 IN 009M2, and 1 1/4 to 2 IN 995 Series
This air gap for reduced pressure zone assembly, 3/4 to 1 IN series 009 and 909, 1 to 1 1/2 IN series 009M2, and 1 1/4 to 2 IN series 995, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).
Features
- Uese with 3/4 to 1 IN 009/909, 1 to 1 1/2 IN 009M2, and 1 1/4 to 2 IN 995 Series
- Hardware for installation included
- Diverts nuisance discharge
- Metal construction
- Durable coating
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268104950 |
Lead Free | Not In Scope |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0881376 |
Series | Air Gaps |
Valve Size | 3/4 to 1 1/4 IN |