AGD-L 2 1/2-10
This 2 1/2 to 10 inch metal air gap drain is installed under a reduced pressure assembly, series 825YD, to catch minor relief valve discharge due to pressure fluctuations and/or minor check valve fouling. This drain reduces the amount of water splashing in the area around reduced pressure assemblies while funneling relief valve discharge into the drain.
Features
- Use with 2 1/2 to 10 IN 825YD Series
- Will handle any normal discharge
- Lightweight
- Metal construction
Specifications | |
---|---|
Body Material | Metal |
Brand | FEBCO |
EAN | 643925014600 |
Lead Free | Not In Scope |
Part Number | 905083 |
Series | Air Gaps |
Valve Size | 2 1/2 to 10 IN |