AIR GAP SS

Part of the Air Gaps Series

Ordering Code: 7019629

UPC: 737733021117

Lead Free: YES

2 1/2 to 10 IN Air Gap with L Shape SS Brackets

  • Use with 2 1/2 to 10 inch RP and RPDA backflow preventer relief valves
  • Durable stainless steel material
  • Nuisance discharge
  • All parts are made of high quality materials
Specifications
Body Material Stainless Steel
Brand Ames Fire & Waterworks
EAN 737733021117
Lead Free YES
Part Number 7019629
Series Air Gaps
Valve Size 2 1/2 to 10 IN