AIR GAP DRAIN 2
This air gap drain is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling and/or to line pressure fluctuations. It is designed to fit 2 inch reduced pressure zone assembly, series 4000B.
Features
- Factory replacement part
- Funnels minor relief valve discharges into drains
- Conforms to air gap installation requirements
- Nozzle design directs flow into funnel reducing side spray
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
EAN | 098268932003 |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0691866 |
Series | Air Gaps |
Valve Size | 2 IN |