AG SPLASHGUARD RK
This splash guard replacement is used on the air gap for reduced pressure zone assemblies. It is designed to collect water that is being discharged by the relief valve, due to minor check valve fouling or to the line pressure fluctuations. It provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies.
Features
- Original parts insure long service life
- No special tools required for changing parts
- All parts are made of high quality materials
- Splash guard
Specifications | |
---|---|
Brand | Ames Fire & Waterworks |
EAN | 098268357721 |
Kit Contents | Splash Guard |
Lead Free | YES |
Part Number | 7018894 |
Series | Air Gaps |