Deringer 50X/50GX
Ames Deringer™ 50X and 50GX Reduced Pressure Detector Type II Assemblies are designed to prevent non-health hazard pollutants and hazardous contaminants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 50X features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, XL body and checks for lower head loss, and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 50GX has all of the same great features, but with OS&Y shutoff valves. The Type II bypass is used to monitor unauthorized water usage and is primarily required on fire sprinkler systems.
Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).
Features
- XL body and checks for low head loss
- Integral shutoffs for shorter lay length and lightweight construction (Deringer 50X only)
- Dual-action check module for low- and high-flow performance
- Tamper-resistant test cocks
- Type II bypass for lower weight and simplified testing
Literature
-
- Brochure - Ames Flow Control For Fire Protection
- Brochure - Deringer Series For Fire Protection
- Maintenance Manual - Deringer Gear Box Replacement
- Maintenance Manual - Deringer Gear Box Wiring
- Maintenance Manual - Deringer Indicator Flag
- Maintenance Manual - Deringer Tamper Switch
- Maintenance Manual - For Deringer Models 40/50 - Sizes 6 and 8 IN, For Models 40X/50X - Sizes 4 and 6 IN
- Maintenance Manual - For Deringer Models 40G/50G - Sizes 6 and 8 IN, For Models 40GX/50GX - Sizes 4 and 6 IN
- Specification Sheet - Deringer 50GX - 4 IN
- Specification Sheet - Deringer 50GX - 6 IN
- Specification Sheet - Deringer 50X 4 IN
- User Guide - For All Deringer Series Valves
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Deringer 50X/50GX
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |