Deringer 50/50G
Ames Deringer™ 50 and 50G Reduced Pressure Detector Type II Assemblies are designed to prevent hazardous contaminants and non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 50 features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, and True-Seal™ and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 50G also features Dual-action checks, but with OS&Y shutoff valves. The Type II bypass is used to monitor unauthorized water usage and is primarily required on fire sprinkler systems.
Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).
Features
- Integral shutoffs for shorter lay length and lightweight construction (Deringer 50 only)
- Bow-seal™ full access cover for lower weight and easy access to valve internals
- Dual-action check module for low- and high-flow performance
- Tamper-resistant test cocks
- Type II bypass for lower weight and simplified testing
Literature
-
- Brochure - Ames Flow Control For Fire Protection
- Brochure - Deringer Series For Fire Protection
- Maintenance Manual - Deringer Gear Box Replacement
- Maintenance Manual - Deringer Gear Box Wiring
- Maintenance Manual - Deringer Indicator Flag
- Maintenance Manual - Deringer Models 30/50 Only - Bypass Testing USC - Sizes 2 1/2-4 IN
- Maintenance Manual - Deringer Tamper Switch
- Maintenance Manual - For Deringer Models 40/50 - Sizes 6 and 8 IN, For Models 40X/50X - Sizes 4 and 6 IN
- Maintenance Manual - For Deringer Models 40/50 Only - Sizes 2 1/2-4 IN
- Maintenance Manual - For Deringer Models 40G/50G - Sizes 6 and 8 IN, For Models 40GX/50GX - Sizes 4 and 6 IN
- Maintenance Manual - For Deringer Models 40G/50G Only - Sizes 2 1/2-4 IN
- Specification Sheet - Deringer 50
- Specification Sheet - Deringer 50G
- User Guide - For All Deringer Series Valves
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Deringer 50/50G
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |