Deringer 40/40G
Ames Deringer™ 40 and 40G Reduced Pressure Zone Assemblies are designed to prevent hazardous contaminants and non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 40 features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, and True-Seal™ and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 40G also features Dual-action checks, but with OS&Y shutoff valves.
Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).
Features
- Integral shutoffs for shorter lay length and lightweight construction (Deringer 40 only)
- Bow-seal™ full access cover for lower weight and easy access to valve internals
- Dual-action check module for low- and high-flow performance
- Tamper-resistant test cocks
- Prewired supervisory switches (Deringer 40 only)
Literature
-
- Brochure - Ames Flow Control For Fire Protection
- Brochure - Deringer Series For Fire Protection
- Maintenance Manual - Deringer Gear Box Replacement
- Maintenance Manual - Deringer Gear Box Wiring
- Maintenance Manual - Deringer Indicator Flag
- Maintenance Manual - Deringer Tamper Switch
- Maintenance Manual - For Deringer Models 40/50 - Sizes 6 and 8 IN, For Models 40X/50X - Sizes 4 and 6 IN
- Maintenance Manual - For Deringer Models 40/50 Only - Sizes 2 1/2-4 IN
- Maintenance Manual - For Deringer Models 40G/50G - Sizes 6 and 8 IN, For Models 40GX/50GX - Sizes 4 and 6 IN
- Maintenance Manual - For Deringer Models 40G/50G Only - Sizes 2 1/2-4 IN
- Specification Sheet - Deringer 40
- Specification Sheet - Deringer 40G
- User Guide - For All Deringer Series Valves
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Deringer 40/40G
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |