LF930GD-19
The LF930GD-19 (Globe) and LF930AD-19 (Angle) Series is designed to open fully or close drip-tight as commanded by the 3-Way Solenoid Pilot. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device. The Solenoid Pilot has provisions for manual operation in the event of power outage.
Features
- Electrically operated on/off (open/closed) valve
- Designed to open fully or close drip-tight as commanded by the 3-Way Solenoid Pilot
- Solenoid is equipped with a manual operator
- Opening and closing speed are adjustable
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF930GD-19
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |