LF930GD-01
The LF930GD-01 (Globe) and LF930AD-01 (Angle) Series is designed to open fully or close drip-tight as commanded by the 3-Way Solenoid Pilot, and close drip-tight when downstream pressure becomes greater than upstream pressure. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device. The Solenoid Pilot has provisions for manual operation in the event of power outage. Sizes 1 1/4 in. to 4 in. (32 to 100mm)
Features
- Electrically operated on/off (open/closed) valve
- Designed to open fully or close drip-tight as commanded by the 3-Way Solenoid Pilot
- Hydraulic Check Feature prevents flow reversal. Closing speed and pressure setpoints are adjustable
- Solenoid is equipped with a manual operator
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF930GD-01
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |