985GS-20
985GS-20 (Globe) and 985AS-20 (Angle) Series is designed to minimize the surges associated with the starting and stopping of well pumps, and open to relieve excessive pressure during the pumping cycle. The valve closes at an adjustable rate upon pump start-up, and opens at an adjustable rate upon pump shut-off. When the valve is near the full open position, the limit switch is tripped, turning the pump off. The pump starts and stops against an open valve. The Solenoid Pilot has provisions for manual operation in the event of power outage.
Features
- Minimizes the surges associated with the starting and stopping of deep well pumps
- Pressure Relief feature protects system during pumping cycle
- Installed on branch of tee off main pumping header
- Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 985GS-20
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |