BV
BV Series Ball Valves are used in pilot lines to provide a positive shutoff in any override or maintenance situation for simple trouble shooting. This 2-piece, full port valve features: bottom loaded stems, PTFE seats and packing.
Features
- Used in pilot lines to provide a positive shutoff
- For any override or maintenance situation for simple troubleshooting
- Two-piece, full port valve features bottom loaded stems, PTFE seats and packing
- Size: 1/4 in. – 1 in. NPT
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific BV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.