263SS
263SS Series is a direct acting, diaphragm actuated Pilot that automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure. It is normally held open by the force of the adjustable spring setting above the diaphragm. The Pilot modulates towards a closed position when outlet pressure exceeds the spring setpoint, lowering the delivery pressure. It modulates towards an open position when the outlet pressure falls below the spring setpoint, increasing the delivery pressure. When a Series 263SS is installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve to throttle open or closed accordingly. Turning the adjustment screw clockwise raises the control setpoint, increasing Main Valve outlet pressure. Turning the adjustment screw counterclockwise lowers the control setpoint, decreasing Main Valve outlet pressure. Series 263SS is equipped with 1/2 in NPT inlet and outlet ports and a 1/4 in NPT side outlet port. The 1/4 in NPT side outlet port may be plugged or used as an outlet pressure gauge connection.
Features
- Automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure
- When installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve to throttle open or closed accordingly
- Valve outlet pressure can be adjusted with the top-mounted screw
- 1/2 in. NPT inlet and outlet ports and one side 1/4 in. side outlet
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 263SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |