905GS-16
905GS-16 (Globe) and 905AS-16 (Angle) Series are Stainless Steel, full port, single chamber basic valves that incorporate a two-piece disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases. Stainless Steel construction provides superior corrosion resistance, a lightweight alternative to conventional heavy iron valves, extended diaphragm life, and reduced frequency and labor costs associated with traditional maintenance repairs.
Features
- Valve opens, closes, or modulates as commanded by the pilot control system
- One-piece disc and diaphragm assembly is the only moving part within the valve
- Mechanical check feature provides immediate check action when flow ceases
- Lightweight Stainless Steel construction reduces corrosion, diaphragm wear, and labor frequency and costs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 905GS-16
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |