905GD-16
Series 905GD-16 (Globe) and 905AD-16 (Angle) are Ductile Iron, full port, single chamber basic valves that incorporate a two-piece telescoping disc and diaphragm assembly. This assembly is the only moving part within the valve allowing it to open, close, or modulate as commanded by the pilot control system. The lower portion of this two-piece assembly is a mechanical check feature, which acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases.
Features
- Two-piece telescoping disc and diaphragm assembly opens, closes, or modulates as commanded by the pilot control system
- A mechanical check feature acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases
- Lead free ductile iron body and cover with stainless steel trim
- Sizes 4 in. to 10 in. (100mm to 250mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 905GD-16
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.