900GD
Series 900GD (Globe) and 900AD (Angle) are Ductile Iron, full port, dual chamber basic valves that incorporate a one-piece disc and diaphragm assembly. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. When pressure is balanced between the upper and lower diaphragm chambers, the valve will hold an intermediate position until commanded to modulate open or closed by the pilot control system.
Features
- Full port, dual chamber basic valve with a one-piece disc and diaphragm assembly
- Opens and closes in response to pressure on the upper and lower diaphragm chambers
- When pressure is balanced between the upper and lower diaphragm chambers, the valve will hold an intermediate position until commanded by the pilot control system
- Sizes 2 in. to 16 in. (50mm to 400mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 900GD
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |