LFM513-6
Dual Chamber Deep Well Pump Control Valve
Series LFM513-6, LFM1513-6 Deep Well Pump Control Valve is designed to minimize the surges associated with the starting and stopping of deep well pumps. The valve closes at an adjustable rate upon pump start-up, and opens at an adjustable rate upon pump shut-off. When the valve is near the fully open position, a limit switch is tripped, turning the pump off. The pump starts and stops against an open valve, and has provisions for manual operation in the event of power outage.
Features
- Minimizes surges associated with the starting and stopping of deep well pumps
- Has provisions for manual operation in the event of a power outage
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy and economical to maintain
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM513-6
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |