LFM116-52
Combination Pressure Relief and Surge Anticipator
Series LFM116-52, LFM1116-52 Combination Surge Anticipator and Pressure Relief Control Valve is designed to minimize the effects of water hammer and pressure surges resulting from: 1) Normal pump starting and stopping operations or 2) Mechanical or electrical power failure situations. The valve senses hydraulic pressure changes above and below the adjustable setpoints of the pilot control system directly from the pump station discharge header. High Pressure Relief Operation: When discharge header pressure exceeds the adjustable setpoint, the valve opens quickly to dissipate the high pressure surge. Low Pressure Opening Operation (Surge Anticipation): When discharge header pressure falls below the adjustable setpoint, the valve opens in anticipation of the returning high pressure wave. This condition normally occurs during a mechanical or electrical power failure situation. stored main valve cover pressure. If header pressure does not recover above the low pressure opening setpoint, stored pressure in the unique hydraulic accumulator system allows the valve to close, avoiding system siphonage or draining the pumping system.
Features
- Minimizes the effects of water hammer and pressure surges
- Anticipates and quickly dissipates high pressure surges
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy and economical to maintain
Literature
-
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - Backflow Prevention and Flow Control Plumbing
- Installation Instructions - LFM116-52, LFM6116-52
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - 263RS Pressure Reducing Pilot
- Specification Sheet - Model 50 Position Indicator
- Submittal Package - LFM116-52
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM116-52
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |