LFM115 150 8
Part of the LFM115 Series
Ordering Code: 1GE00017
UPC: 098268589313
Lead Free: YES
8 IN Class 150 Flange, Pressure Reducing Valve, Full Port, Mustang Type, ArmorTek Epoxy Coating, Y-Strainer, Isolation Cocks, Inlet/Outlet Gauge Ports
This 8 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits the possibility of damaging high inlet pressure from passing through the valve to downstream piping. This Mustang valve style has a globe body pattern with class 150 flanged end connections, configured with inlet and outlet gauge ports.
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Globe body pattern with class 150 flanged end connections
- Range 30-300 psi (standard)
- Inlet/outlet gauge ports, gauge not included
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 30-300 psi |
Adjustable Reduced Pressure Range-BAR | 2.1-20.7 bar |
ArmorTek Technology | Yes |
Body Material | Ductile Iron |
Brand | Watts |
Coating | Epoxy Coated Using ArmorTek Technology |
EAN | 098268589313 |
Inlet Connection Size | 8 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 225 |
Maximum Working Pressure-PSI | 250 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 1GE00017 |
Pilot Control System Fitting Material | Brass |
Pilot Control System Tubing Material | Copper |
Series | LFM115 |
Trim Material | 316 Stainless Steel |
Valve Style | Mustang |
Warranty Name | Watts Warranty - ACV ArmorTek |