3 LFM115 150
Part of the LFM115 Series
Ordering Code: 2600-80
UPC: 098268164749
Lead Free: YES
3 IN LFM115 150 ACV Pressure Reducing Control Valve
The 3 inch LFM115 150 ACV Pressure Reducing Control Valve with Low Flow By-Pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the normal range of the main line pressure reducing control valve are handled by a separate, valve mounted, direct acting, low flow by-pass pressure reducing valve.
Features
- Class 150 flanged
- 250 psig rated
- Automatically adjusts fluctuating high upstream pressure
- 20-200 psig
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20-200 psi |
Adjustable Reduced Pressure Range-BAR | Does Not Apply To Product |
ArmorTek Technology | No |
Body Material | Ductile Iron |
Brand | Watts |
Coating | Bonded Epoxy |
EAN | 098268164749 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 212 |
Maximum Working Pressure-PSI | 250 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 2600-80 |
Pilot Control System Fitting Material | Brass |
Pilot Control System Tubing Material | Copper |
Series | LFM115 |
Trim Material | 316 Stainless Steel |
Valve Style | Does Not Apply To Product |
Warranty Name | Standard Watts Warranty |