LFM115-74 THD 2
Discontinued - Replaced By: LFM115-74 THD B 30-300 TC 20-200 2
Part of the LFM115-74 Series
Ordering Code: 8711-14
UPC: 098268137408
Lead Free: YES
2 IN Globe Threaded Epoxy Coated Pressure Reducing Valve, Lo-Flow Bypass, 2 In Threaded Ports, Mustang, Flow Clean Strainer
This 2 inch globe pattern pressure reducing control valve with 2 inch threaded ports, Mustang series LFM115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Flow requirements below the normal range of the main line valve are handled by a separate, low flow by-pass valve.
Features
- 2 inch threaded ports
- Mustang design
- Lo-flo bypass
- Press reducing pilot
Specifications | |
---|---|
Adjustable Reduced Pressure Range | YES |
Adjustable Reduced Pressure Range-BAR | YES |
ArmorTek Technology | No |
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Coating | Bonded Epoxy |
EAN | 098268137408 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 400 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Part Number | 8711-14 |
Series | LFM115-74 |
Valve Style | Mustang |
Warranty Name | Standard Watts Warranty |