LFM115-74 4
Part of the LFM115-74 Series
Ordering Code: V8583-15
UPC: 098268048070
Lead Free: YES
4 IN Globe Flange Epoxy Coat Pressure Reducing Valve, Bypass, Full Port, Mustang, Isolation Cocks, Pilot Circuit Y-Strainer
This 4 inch globe pattern class 150 flanged epoxy coated pressure reducing control valve, Mustang series M115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Flow requirements below the normal range of the main line valve are handled by a separate, low flow by-pass valve. This valve includes full port, isolation cocks, and pilot circuit Y strainer.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
Coating | Bonded Epoxy |
EAN | 098268048070 |
Lead Free | YES |
Part Number | V8583-15 |
Series | LFM115-74 |
Warranty Name | Standard Watts Warranty |