LFM115-7
Pressure Reducing with Downstream Surge Control Valve - Full Port
Series LFM115-7, LFM1115-7 Pressure Reducing and Downstream Surge Control Valve is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rate, and quickly modulate toward a closed position when a sudden high pressure downstream condition occurs. The quick closing action of the valve prevents possible damaging high inlet pressure from passing through the valve to downstream piping.
Features
- Automatically reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Surge Control prevents against possible damage from sudden downstream pressure increase
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy and economical to maintain
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM115-7
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |