LFF115-74 150 4
Part of the LFF115-74 Series
Ordering Code: 2GE00080
UPC: 098268591484
Lead Free: YES
4 IN Class 150 Flange PRV, Full Port, Classic Type, ArmorTek Epoxy Coating, Y-Strainer, Isolation Cocks, Inlet/Outlet Gauge Ports, w/Low-Flow Bypass 20-175 psi
This 4 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits the possibility of damaging high inlet pressure from passing through the valve to downstream piping. This Classic valve style has a globe body pattern with class 150 flanged end connections, configured with inlet and outlet gauge ports. Flow requirements below the normal range of the main line valve are handled by a separate, low flow by-pass valve with 20-175 psi adjustment range.
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Globe body pattern with class 150 flanged end connections
- Low-flow bypass range 20-175 psi
- Inlet/outlet gauge ports, gauge not included
- Lead free tubing and fittings
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 - 175 PSI |
Adjustable Reduced Pressure Range-BAR | 1.4 - 12.1 BAR |
ArmorTek Technology | Yes |
Body Material | Ductile Iron |
Brand | Watts |
Coating | Epoxy Coated Using ArmorTek Technology |
EAN | 098268591484 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 160 |
Maximum Working Pressure-PSI | 250 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 2GE00080 |
Series | LFF115-74 |
Valve Style | Classic |
Warranty Name | Watts Warranty - ACV ArmorTek |