F115-74 4-150
Discontinued - Replaced By: LFF115-74 150 B 20-175 TC 50-145 4
Part of the LFF115-74 Series
Ordering Code: 8583-12
UPC: 098268138924
Lead Free: YES
4 IN Pressure Reducing Control Valve with Low-Flow Bypass Feature, Class 150
This 4 inch class 150 Watts ACV pressure reducing control valve with low flow by-pass, model 115-74, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. A Flow rate below the normal range of the main line pressure reducing control valve is handled by a separate, valve mounted, direct acting low flow by-pass pressure reducing valve.
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
Coating | Bonded Epoxy |
EAN | 098268138924 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 8583-12 |
Series | LFF115-74 |
Warranty Name | Standard Watts Warranty |