S127-11
One-Way Flow Altitude Valve with Delayed Opening
Series S127-11, S1127-11 One Way Flow Altitude Valve with Delayed Opening Feature is designed to open, allowing flow into a reservoir or elevated storage tank (tank fill), and close drip tight when high water level is achieved. It controls water level by remotely sensing static tank head pressure through a field installed sensing line, and opens when the water level is below the adjustable setpoint and closes drip tight when the level is above the adjustable setpoint. The valve also has an adjustable delayed opening feature, allowing a calculated draw-down of water level, before opening for tank fill operation to increase water circulation through the tank.
Features
- Allows flow into a reservoir or elevated storage tank
- Water level is controlled by remotely sensing static tank head pressure through a field installed sensing line.
- Adjustable delayed opening feature allows a calculated "drawdown" of water level to increase water circulation through the tank
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - LFCP15 Pressure Reducing Pilot
- Specification Sheet - Model 27 Altitude Pilot
- Specification Sheet - Single Chamber - Full Port
- Specification Sheet - SS60 Flo-Clean Strainer
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S127-11
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |