Innovation Skid Packaged Systems
Fully-assembled, customizable skid-packaged system, indoor/outdoor use
AERCO’s packaged skid systems simplify project planning by integrating high efficiency Innovation water heaters with all required pumping and piping providing a convenient, high quality, fully assembled system from one trusted source. Our packaged skid systems will reduce project and installation timelines, lower construction costs and deliver superior performance. There’s also an optional weather-proof external enclosure for full skid available for outdoor installations.
AERCO is committed to designing a packaged system that meets individual facility demands. An experienced team is involved in the early stages so that the most efficient water heaters are installed for your unique project.
Features and Benefits
Standard systems feature two to three units. To meet larger load requirements, systems can be bolted together. Custom systems featuring additional units and different models are also available.
Benefits to our skid packaged system include:
- Expertly designed from a single source – hand-built by skilled craftsmen with decades of experience in water heating designs, each system operates to the highest efficiency and reliability for the best possible return on investment, eliminating system maintenance and repairs due to improper assembly
- Cost-efficient – systems lower installation costs, reduce project time-lines, increase Return on Investment, and provide higher long-term operational benefits
- Compact – featuring a small footprint, the packaged systems can be used in new construction or retrofits with limited space
- Customizable – systems are customized for each application and can be assembled to satisfy a variety of load requirements or include enclosures for systems installed outdoors including rooftops
- Guaranteed – AERCO stands behind every system with 100% confidence; operation is verified by factory startup testing before it is shipped
Features
- Fully-assembled, customizable skid-packaged system
- Indoor/outdoor use
- 600, 800, 1060, 1350 MBH
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Innovation Skid Packaged Systems
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |