Brigade
Gas Condensing Water Heater, 199 MBH, 25 gallon tank
A breakthrough in smart design, PVI’s Brigade® is a powerful commercial water heater that delivers reliable hot water for demanding applications in a small footprint. Brigade’s high efficiency, durability and compact footprint will help owners and facility managers ensure their buildings have a long-lasting system that saves on space and operating costs. Ideal for a variety of applications including restaurants, K-12 schools, small office buildings, travel centers, grocery stores and convenience stores with gasoline.
Features and Benefits
Ultra-compact footprint
- 15’’ wide x 26’’ deep x 76’’ tall with all connections at the top for ease of installation
- 0" clearance from sides and rear, and 8" from top, 3" from front of unit (in closet installations)
Long service life
- AquaPLEX® duplex stainless steel construction with performance-enhanced, high efficiency, patent-pending firetubes
- Eliminates the 3-4-year replacement cycle common to glass-lined water heaters
- Industry leading 6-year full vessel warranty
Dynamic Water Heating
- 25 gallons temperature buffer
- 233 gallons per hour from 40°F to 140°F
- 185°F maximum water temperature setpoint
Low maintenance, operating cost
- Up to 99% thermal efficiency
- High turndown (7:1) with spark ignition
AquaPLEX Corrosion Protection
- Highly durable AquaPLEX engineered duplex stainless steel storage tank and heat exchanger
- Corrosion-resistant in potable water at any temperature
- Highly resistant to chloride stress corrosion cracking
- No lining required
- Non-ferrous, removable tank connections
- No anode rods required or used
Warranty
- 6-year AquaPLEX tank and heat exchanger corrosion warranty
- One-year parts warranty
Certifications
- ENERGY STAR® certified
- SCAQMD Rule 1146.2 for ultra-low-NOx emissions
- Intertek / ETL Listed Mark:
- ANSI Z21.10.3
- CSA 4.3
- NSF/ ANSI 372 for low lead
- NSF 5
Features
- Gas Condensing Water Heater
- 199 MBH
- 25 gallon tank
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Brigade
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.