TRV
External Thread Manual and Automatic Integrated Radiator Valve
Radiator valve is a device which can adjust the room temperature with thermostatic head; it can be used for manual version, and it can regulate the flow rate through the cross section of the valve body per unit time
Features
- High regulating accuracy
- Reliable performance
- Convenient construction
- Beautiful appearance
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific TRV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |