Balancing Valve
Balancing Valve Assembly
Exceeding or failing to reach the user-set temperature is a common problem with the floor heating systems, and the adjustment of hydraulic balance is especially important when multiple manifolds are working simultaneously. Through the use of the balancing valve and the ball valve, the heat can be properly distributed through the pipeline system to avoid underheating or overheating while achieving energy savings
Features
- Heat can be properly distributed through the pipeline system
- Avoid underheating or overheating
- Energy savings
- Adjustment of hydraulic balance
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Balancing Valve
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |