HAV
Automatic Vent Valves, Chrome Plated
Series HAV Automatic Vent Valves are used in commercial, residential, and industrial hydronic heating applications to provide automatic or manual air venting in baseboards, convectors, radiators, and high points in piping systems. It consists of a 2-piece, chromed brass body construction, stainless steel check valve, brass disc bearing cover, copper thermostat assembly, neoprene O-ring, cellulose fiber disc, replaceable cartridge, and ABS heat-resistant handwheel. Cartridge can be easily maintained/replaced without system shutdown. Series HAV is ideal for use with hot water and low pressure steam systems. Maximum Pressure: 125psi (8.6 bar).
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HAV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.