DUOVENT

High Capacity Air Vents with Manual Vent Feature

  • Maximum Pressure: 150psi (10 bar)
  • Used in commercial and residential hydronic heating applications
  • Brass body construction
  • Ideal for use with glycol systems or for use as an anti-vacuum device

Select options below to identify the UPC, Order Code, and Repair Kit for a specific DUOVENT

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.