ThermalPro Accessories
Discontinued
ThermalPro Accessories
ThermalPro Accessories are for ThermalPro Boiler Station Hydraulic Separators. Include Tailpiece Sets in 1-1/4 in. FNPT and 1-1/4 in. Sweat Union models, and an Adapter in size 2 in. FNPT x BSP
Features
- Tailpiece sets and Adapter are for Hydraulic Separator installation
- Use in primary or secondary systems
- Internal baffling
- Insulated
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ThermalPro Accessories
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.