Hydraulic Separators
Discontinued
PS Hydraulic Separator
Primary/Secondary Hydraulic Separators for ThermalPro Boiler Stations are available in 22 GPM and 44 GPM models. The 22 GPM Separators require Tailpiece Sets (order separately). The 44 GPM model requires Adapters (order separately).
Features
- Available in 22 GPM and 44 GPM models
- Installation requires separate Tailpieces or Adapters
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Hydraulic Separators
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.