3WM2AST
Multi Circuit 1 In. SS Manifold, Actuators, 26-99 ZonePump, Motorized Mix Valve
ThermalPro Standard Zone Panel is a compact, prepiped, pre-wired pump and mixing valve control connected directly to a Watts 1 in. Standard Stainless Steel Manifold and installed in a white powder coated steel cabinet with cover door. ThermalPro Standard Zone Panel 3WM2AST is supplied with a UPS26-99 circulator and a 3-way 24V motorized mixing valve. The Manifold Station is provided with manifold loop actuating motors installed in the cabinet to simplify system zone wiring. The controller is sold separately.
Features
- Connects directly to the 1 in. Stainless Steel manifold
- Equipped with a 3-way 24V motorized mixing valve
- Installed in a white powder coated steel cabinet with cover door
- Controller is sold separately
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 3WM2AST
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.