Valve Actuators
Valve Actuator 2/4 wire
Valve Actuator for low wattage, individual radiant circuit control. It provides on/off flow control to individual radiant circuits. Incorporates an indicator window that allows a visual indicator whether the valve is fully open or closed. Flow can be balanced prior to installing by turning the adjustment valve under the blue cap. Actuator is 24 VAC (2.5 W).
Features
- Great for multiple small radiant zones
- Features an indicator window that indicates valve open or close status
- Available in 2 wire and 4 wire with end switch models
- For low wattage, individual radiant control
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Valve Actuators
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.