RLR05-060812
Part of the RadiantPEX-AL Reamers Series
Ordering Code: 81010841
UPC: 840213094065
Lead Free: Not In Scope
3 Sided PAP Pipe Reamer, Fits 3/8, 1/2 and 3/4 IN Size Tubing
The RadiantPEX-AL 3-sided reamer prepares tubing for making a clean and proper connection. This handy tool is for 3/8, 1/2, and 3/4 inch RadiantPEX-AL tubing.
Features
- Used for 3/8, 1/2, and 3/4 inch RadiantPEX-AL tubing
- Created a clean and proper connection
- 3 Sided reamer tool
- PAP Pipe Reamer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213094065 |
Lead Free | Not In Scope |
Part Number | 81010841 |
Products Used On Size | 3/8, 1/2 and 3/4 |
Series | RadiantPEX-AL Reamers |