RadiantPEX-AL O-Rings

Extra Compression Fitting O-Ring

  • For replacing damaged or lost O-Rings in the field
  • Used to block liquid from escaping
  • Only needed if they are damaged or lost in the field
  • Available as a package of 10

Select options below to identify the UPC, Order Code, and Repair Kit for a specific RadiantPEX-AL O-Rings

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.