Jump to Section
RadiantPEX-AL Insulators
Extra Compression Fitting Insulator
RadiantPEX-AL Insulators
Extra Compression Fitting Insulator
Features
- For replacing damaged or lost insulators in the field
- For RadiantPEX-AL compression fittings
- Made of polyethylene
- Available in four sizes: 1/2, 3/8, 5/8 and 1 inch
Jump to Section
Extra Insulators for RadiantPEX-AL Compression Fittings are available in four sizes: 1/2, 3/8, 5/8 and 1 inch. Made of polyethylene. Quantities of 10.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RadiantPEX-AL Insulators