PEX Unwinder
PEX Unwinder
PEX Unwinder effectively unwinds RadiantPEX, RadiantPERT, and RadiantPEX-AL. Handles coils up to 1 in. PEX. The coil sits on the tripod and is held in place with four guide arms as it unwinds.
Features
- Makes unwinding coils of tubing on the job site easy
- Feeds coils up to 1 in. through a guide at the top
- For unwinding RadiantPEX, RadiantPERT, and RadiantPEX-AL.
- Coil sits on the tripod and is held in place with four guide arms
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PEX Unwinder
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.