PEX Plates
Extruded/Stamped Aluminum PEX Plate
Aluminum PEX Plates are used for underfloor and sandwich applications to help transfer heat from the tubing to the floor. Extruded Aluminum PEX Plates are available in two models for 3/8 in. and 1/2 in. RadiantPEX+ or RadiantPERT. These plates are 3-1/2 in. wide by 4 ft. long with pre-drilled holes and a channel that locks the tubing tightly in place. The stamped aluminum version has an indentation for 1/2 in. PEX and measures 5 in. x 24 in.
Features
- Aluminum PEX plates help transfer heat from the tubing to the floor
- Use in underfloor and sandwich applications
- Available in two extruded models (with a tight-grip channel) and one stamped aluminum model
- Pre-drilled holes and a channel that locks the tubing tightly in place
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PEX Plates
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.