PEX CrimpAll Tool
PEX CrimpAll Tool Kit
CrimpAll Tool Kit for use with PEX or PERT tubing and copper Crimp Rings. One tool kit allows crimping of multiple sizes of RadiantPEX+. The 15 in. CrimpAll Kit has four crimping jaws: 3/8 in., 1/2 in., 5/8 in., and 3/4 in. The larger 19 in. CrimpAll Kit gives more leverage for crimping 1 in. and 1-1/4 in. PEX and fittings. The kit includes the CrimpAll tool, interchangeable jaws, a go/no-go crimp gauge, and adjustment tools.
Features
- Used for fastening crimp rings over crimp fittings and PEX/PERT tubing
- Interchangeable crimping jaws make the CrimpAll Tool Kit a great value
- Not for use with press fittings or RadiantPEX-AL tubing
- Includes the CrimpAll tool, interchangeable jaws, a go/no-go crimp gauge, and adjustment tools
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PEX CrimpAll Tool
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.